Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Safety Pin - Safety Pin
Bill of material
89.300
ARTNR
Partnumber
89.300
L1
Total length
70.00 mm
L2
Safety length
42.00 mm
DI
Inner diameter
14.00 mm
D
Wire diameter
1.63 mm
OB
Surface
verzinkt/zinc plated
WER
Material code
1.1231
GEW
Weight
- g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices